Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
JELPC
Description
TADN - Compact Cylinder
Bill of material
TADN40X5-S
CNSORDERNO
TADN40X5-S
MODEL
Model
TADN
GJ
Bore
40
mm
POS
0
1
2
3
4
5
mm
XC1
Stroke
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
mm
DM
磁石代码
S:附磁石
空白:不附磁石
MT
Number of sensors
Blank:No sensor
One sensor
Two sensor
MSM
Type of sensors
CPOO
Port Size
M5x0.8
INFOTEXT
Additional Information
Dimension annotations
Preview - Generation
Preview
Quotation
3D
Dimension
2D