Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
JELPC
Description
NAMUR551 - Solenoid
Bill of material
NAMUR551-A01-AC220V
MODEL
Model
NAMUR
XL
Series
551:9mm inner hole coil
551B:10mm inner hole coil
G
Connection and Initial status
Blank:Sub-plated mounted
G:Tube connection
GN
Coil and Type
A01:Single coil
A02:Double coil
DY
Standard Voltage
AC220V
DC24V
AC110V
XQ
Wiring
Blank:Standard
E1:Safe exploson-proof
E2:European standard explosion-proof
E3:American standard explosion-proof
INFOTEXT
Additional Information
Parameters and dimensions
Preview - Generation
Preview
Quotation
3D
2D