Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 5
Company
JELPC
Description
MAL - Mini Cylinder
Bill of material
MAL20X1
MODEL
MAL:Standard double acting
MSAL:Single acting,Spring-out
MTAL:Single acting,Spring-in
MALD:Double-shaft double acting
MALJ:Double-shaft with adjustable stroke
BS
Back Form
Blank:Standard with eye mounting
CM:Standard with round back cover
U:Standard with flat back cover
BORE
Bore
20
mm
STROKE
Stroke
mm
POS
mm
AS
Adjusting Stroke
0
mm
MAGNET
Sensor
Blank:Without a Magnet
S:With magnet
PRM
Piston Rod Material
Blank:Carbon steel
E:Stainless steel
MOUNTING
Mountings
Blank:Basic mountings
LB:Front and Back mounting
FA:Front mounting flange
FB:Back mounting flange
HSGFJ
Piston rod attachments
Blank:Not installed
Y:Y Knuckle
I:I Knuckle
PHSA:Universal Piston Rod Eye
FDJT:Piston Floating Jiont
MS
Number of sensors
MSM
Type of sensors
HSGLW
Piston rod thread
M8X1.25
mm
L
后盖螺纹
M22X1.5
INFOTEXT
Additional Information
Dimension annotations mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D