Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
JELPC
Description
JSY - Solenoid
Bill of material
JSY100-M5-DC24
MODEL
JSY
XL
Series Code
10:10mm Series
15:15mm Series
WZS
Position
0:Single coil 5/2 way
2:Double coil 5/2 way
3C:Double coil 5/3 way-closed
3E:Double coil 5/3 way-exhausted
3P:Double coil 5/3 way-pressed
PORT
Port Size
M5
VOLTAGE
Standard Voltage
DC24
DC12
POWER
Power
Blank:Normal
L:Low power
CONNECTOR
Conneting
Blank:Horizontal Outlet
M8:M8 Three core plug
INFOTEXT
Additional Information
Parameters and dimensions
Preview - Generation
Preview
Quotation
3D
2D